IESNA:LM-63-2002
[TEST]P1389477
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-740-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21224.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
137.8 178.0 373.2 1004.7 1946.2 2669.6 3140.3 3622.6 4231.1 4937.3 5672.1 6659.6 7698.7 8668.9 9622.0 10483.1 11074.4 11281.1 
11229.4 10810.4 10282.2 9530.1 8818.2 8979.0 9719.6 10586.5 11068.7 11126.1 11017.0 10879.2 9954.9 8565.6 5609.0 545.4 
149.3 74.6 51.7 0.0 
137.8 178.0 396.1 993.2 1888.8 2675.3 3163.3 3599.6 4202.4 4885.6 5683.6 6602.2 7635.6 8697.7 9644.9 10494.6 11051.5 11258.2 
11195.0 10827.6 10265.0 9524.4 8875.6 8973.2 9725.3 10534.8 11063.0 11149.1 11028.5 10867.8 10029.6 8605.8 5855.8 
643.0 149.3 74.6 57.4 0.0 
137.8 178.0 361.7 964.5 1791.2 2617.9 3082.9 3548.0 4133.5 4851.2 5631.9 6562.0 7497.8 8456.5 9260.3 10000.9 10603.7 10930.9 
10988.3 10747.2 10333.8 9903.3 9518.6 9380.8 9811.4 10609.4 11212.2 11470.6 11447.6 11350.0 10735.7 9461.2 7360.0 
1498.4 160.7 91.9 68.9 0.0 
137.8 172.2 321.5 843.9 1647.7 2388.3 3037.0 3519.2 4035.9 4782.3 5551.6 6435.7 7388.7 8267.1 9024.9 9610.5 10127.2 10615.2 
10982.6 11074.4 10948.1 10764.4 10655.3 10666.8 10867.8 11430.4 12061.9 12521.2 12636.0 12624.5 12165.2 11149.1 9053.6 
3358.5 178.0 114.8 91.9 0.0 
137.8 166.5 281.3 637.3 1337.7 2107.0 2801.6 3387.2 3909.6 4541.2 5339.2 6194.6 7084.4 7974.3 8835.4 9472.7 9966.4 10351.1 
10707.0 10948.1 11172.0 11223.7 11269.6 11361.5 11562.4 11935.6 12463.8 12911.6 13055.1 13106.8 12727.9 11281.1 9093.8 
5890.3 264.1 149.3 114.8 0.0 
137.8 166.5 252.6 539.7 1148.2 1888.8 2635.1 3266.6 3783.3 4397.6 5103.8 5999.4 6917.9 7825.0 8691.9 9392.3 9851.6 10190.3 
10448.7 10672.6 10873.5 11057.2 11223.7 11418.9 11694.5 12044.7 12549.9 13003.4 13152.7 13141.2 12469.5 10971.1 9357.9 
6590.7 786.5 166.5 132.0 0.0 
137.8 160.7 241.1 453.5 964.5 1636.2 2371.0 3065.7 3639.8 4231.1 4891.4 5758.2 6602.2 7451.9 8341.7 9053.6 9622.0 9914.8 
10104.2 10316.6 10540.5 10758.7 11017.0 11309.8 11579.6 11970.0 12458.0 12917.3 13032.1 12871.4 11947.1 10643.9 9369.4 
6717.0 1555.8 195.2 149.3 0.0 
137.8 160.7 200.9 321.5 574.1 1090.8 1705.1 2330.9 3065.7 3720.2 4340.2 4954.5 5677.9 6470.1 7279.6 8112.1 8835.4 9323.4 9667.9 
9937.7 10201.8 10431.4 10678.3 10902.2 11120.4 11350.0 11746.1 12107.8 12056.2 11849.5 11028.5 10127.2 8634.5 6625.1 
3944.1 275.6 200.9 0.0 
137.8 155.0 172.2 218.2 321.5 511.0 872.6 1349.1 1888.8 2508.8 3157.6 3835.0 4506.7 5149.7 5809.9 6493.1 7245.2 7899.7 8559.9 
9105.3 9570.3 9966.4 10345.3 10672.6 10953.9 11200.7 11298.3 11212.2 10999.8 10758.7 10035.3 9122.5 7480.6 5597.5 3611.1 
1067.8 246.9 0.0 
137.8 149.3 155.0 172.2 195.2 241.1 315.8 430.6 602.8 884.1 1251.5 1676.4 2152.9 2623.6 3203.5 3771.9 4420.6 5132.5 5884.6 6699.8 7526.5 
8278.6 8927.3 9449.7 9932.0 10293.7 10506.1 10506.1 10242.0 9960.7 8502.5 5832.9 2985.3 1418.0 729.1 252.6 241.1 0.0 
137.8 143.5 143.5 143.5 149.3 149.3 155.0 166.5 183.7 206.7 235.4 275.6 315.8 367.4 436.3 528.2 637.3 775.0 964.5 1222.8 1578.8 2061.0 2772.9 
3639.8 4788.0 5964.9 6808.9 6946.6 6355.3 5654.9 4064.6 2801.6 1848.6 998.9 344.5 63.2 17.2 0.0 
137.8 137.8 137.8 137.8 132.0 132.0 132.0 126.3 132.0 132.0 137.8 143.5 149.3 155.0 155.0 160.7 166.5 178.0 189.5 212.4 252.6 298.5 396.1 568.4 884.1 
1446.7 2233.3 2767.2 2468.6 2072.5 1073.6 522.4 229.6 80.4 40.2 23.0 11.5 0.0 
137.8 137.8 132.0 126.3 120.6 114.8 109.1 109.1 103.3 103.3 103.3 103.3 97.6 97.6 91.9 86.1 80.4 68.9 68.9 63.2 63.2 63.2 63.2 57.4 51.7 57.4 
63.2 68.9 68.9 57.4 34.4 28.7 17.2 17.2 11.5 11.5 11.5 0.0 
137.8 132.0 120.6 109.1 103.3 91.9 86.1 80.4 74.6 68.9 63.2 57.4 45.9 40.2 34.4 23.0 17.2 17.2 11.5 11.5 11.5 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 0.0 5.7 5.7 
5.7 5.7 11.5 11.5 0.0 
137.8 120.6 109.1 97.6 91.9 80.4 74.6 63.2 51.7 45.9 34.4 28.7 23.0 17.2 11.5 5.7 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 
5.7 11.5 0.0 
137.8 120.6 103.3 91.9 80.4 68.9 57.4 45.9 28.7 23.0 17.2 11.5 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
11.5 0.0 
137.8 114.8 97.6 80.4 68.9 57.4 40.2 28.7 17.2 11.5 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
5.7 0.0 
137.8 109.1 91.9 80.4 63.2 45.9 34.4 23.0 11.5 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 5.7 
0.0 
137.8 109.1 91.9 74.6 63.2 40.2 28.7 17.2 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.7 5.7 5.7 
0.0 
137.8 114.8 91.9 74.6 63.2 40.2 28.7 17.2 11.5 5.7 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.8 114.8 91.9 74.6 63.2 40.2 28.7 23.0 17.2 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.8 114.8 91.9 74.6 63.2 45.9 34.4 23.0 17.2 11.5 5.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
